COUPLING,DB,O,1/2,SS
4DBPG143
Tools4DBPG143 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 4DBPG143 |
| Item type | Other |
| Product material | Stainless steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |