Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 4DBS50FBS |
| End size 1 | -8 |
| End Type 1 | Female BSPP port washer seal. |
| Fluid compatibility | High temperature fluid |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.004 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | G 1/2 |
| Valve type | 2 way |
| Working pressure max psi | 360 |
| Working pressure max bar | 25 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
