Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Oil and gas |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 1931 |
| Burst pressure min psi | 28000 |
| Catalog Item | 4HFR26 |
| Certifications | ISO 7241-1 Series BLloyd&apos |
| Connection style | Manual connect |
| End size 1 | -8 |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 7.50 |
| Fluid compatibility | Hazardous oil and gas |
| Fluid loss cc | 3.50000 |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.700 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.960 |
| Product length mm | 75.184 |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/2-14 NPTF |
| Valve Type | 2 way |
| Working pressure max psi | 7000 |
| Working pressure max BAR | 483 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688024363 |