Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMedicalPressure washingSteam cleaning |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 607 |
| Burst pressure min psi | 8800 |
| Catalog Item | 4S25BS |
| Connection style | Manual connect |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female Push to Connect |
| End type 2 | Male ORB BSPP |
| Flow rate gpm | 22.00 |
| Flow rate lpm | 83.28 |
| Fluid compatibility | Versatile fluid |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.7 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | G 1/2 |
| Thread size 2 | G 1/2 |
| Valve type | Straight thru |
| Working pressure max psi | 2200 |
| Working pressure max bar | 152 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158567 |