Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationBreathing airFluid transferGeneral pneumaticsMaintenance and repair
Body size1/2
BrandDanfoss
Burst pressure min bar138
Burst pressure min psi2000
Catalog Item5000
Connection styleManual connect
End size 2-6
End Type 1Female Push to Connect
End type 2Female pipe (NPTF)
Flow rate gpm539.00
Flow rate lpm2040.34
Fluid compatibilityAirGases and liquids
Hex size 1 IN1.000
Hex size 1 MM25.4
Item typeFemale half
Latch typePush/pull
Product height in1.500
Product height mm38.100
Product length in2.790
Product length mm70.866
Product materialBrass
Product width in1.500
Product width mm38.100
Safety locking mechanismPin lock
Seal materialNitrile (NBR)
Sub brandHansen
Valve type2 way
Working pressure max psi500
Working pressure max bar34
Working temperature max C121
Working temperature max F250
Working temperature min C-40
Working temperature min F-40

General specifications

Characteristic
Value
EAN/UPC678146103017