Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 2" |
| Brand | Danfoss |
| Catalog Item | 50FFP200 |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3REACHRoHS Compliant |
| End size 1 | -32 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Guardian sealtm |
| Hex size 1 IN | 2.950 |
| Hex size 1 MM | 74.9 |
| Item type | Male half |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(PU) |
| Sub brand | Hansen |
| Thread size 1 | 2-11 1/2 NPTF |
| Torque lbs-ft | 84.30 |
| Valve type | 2 way |
| Working pressure max psi | 4350 |
| Working pressure max bar | 300 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146103109 |