Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 2" |
| Brand | Danfoss |
| Catalog Item | 50FFP200BS143 |
| Certifications | ISO 16028 |
| End Type 1 | Female BSPP port washer seal. |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |