Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 2" |
| Brand | Danfoss |
| Catalog Item | 50FFS200143 |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3REACHRoHS Compliant |
| End type 1 | Female Pipe (NPT) |
| Finish plating | Guardian sealtm |
| Hex size 1 IN | 3.150 |
| Hex size 1 MM | 80.010 |
| Item type | Female half |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Torque lbs-ft | 84.30 |
| Valve type | 2 way |
| Working pressure max psi | 3260 |
| Working pressure max bar | 225 |
| Working temperature max C | 180 |
| Working temperature max F | 356 |
| Working temperature min C | -15 |
| Working temperature min F | 5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156532 |