Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 510 |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product width in | 1.190 |
| Product width mm | 30.226 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146103154 |
| Proposition 65 | Cancer and Reproductive Harm |