Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.68 |
| Air inclusion max in3 | 0.04 |
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | 5100-15-20B |
| Connection style | Manual connect |
| Flow rate gpm | 75.00 |
| Flow rate lpm | 283.91 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.70000 |
| Fluid loss in3 | 0.04300 |
| Item type | Component |
| Latch type | Screw to connect |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 2750 |
| Working pressure max bar | 190 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035608 |
