Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.60 |
| Air inclusion max in3 | 0.04 |
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | 5100-24B |
| Connection style | Manual connect |
| End size 2 | -24 |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Flow rate GPM | 100.00 |
| Flow rate LPM | 378.54 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.94000 |
| Fluid loss in3 | 0.05700 |
| Item Type | Complete |
| Latch type | Screw to connect |
| Product material | BrassCarbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 2500 |
| Working pressure max bar | 172 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035660 |