Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.34 |
| Air inclusion max in3 | 0.02 |
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Brand | Danfoss |
| Catalog Item | 5100-40-12S |
| Connection style | Manual connect |
| Flow rate gpm | 18.00 |
| Flow rate lpm | 68.14 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.26000 |
| Fluid loss in3 | 0.01600 |
| Item type | Component |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035707 |
