Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 0.68 |
Air inclusion max in3 | 0.04 |
Angle shape | Straight |
Body size | 1 1/4" |
Brand | Danfoss |
Connection style | Manual connect |
Fluid compatibility | Oil |
Fluid loss cc | 0.70000 |
Fluid loss in3 | 0.04300 |
Item type | Component |
Latch type | Screw to connect |
Product material | Brass |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Working pressure max psi | 2750 |
Working pressure max BAR | 190.00 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146200044 |