Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.68 |
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | 5100-S2-20B |
| Connection style | Manual connect |
| End size 1 | -20 |
| End Type 1 | Female Pipe (NPT) |
| Flow rate gpm | 75.02 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.70000 |
| Hex size 1 IN | 2.380 |
| Hex size 1 MM | 60.5 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Thread size 2 | 1 1/4-11 1/2 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 2750 |
| Working pressure max bar | 190 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146015341 |
