
Cplng, 5100 SERIES MALE, BRASS
5100-S4-12B
Catalog item:
5100-S4-12B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
5100-S4-12B
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.34 |
| Air inclusion max in3 | 0.02 |
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 5100-S4-12B |
| Connection style | Manual connect |
| End size 1 | -24 |
| End size 2 | -12 |
| End type 2 | Female pipe (NPTF) |
| Flow rate GPM | 18.00 |
| Flow rate LPM | 68.14 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.26000 |
| Fluid loss in3 | 0.01600 |
| Hex size 1 IN | 1.820 |
| Hex size 1 MM | 46.228 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max BAR | 207 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035851 |