Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.50 |
| Air inclusion max in3 | 0.03 |
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | 5100-S4-6B |
| Connection style | Manual connect |
| End size 1 | 1-1/8" |
| End size 2 | -4 |
| End Type 1 | Female Pipe (NPT) |
| End type 2 | Female pipe (NPTF) |
| Flow rate gpm | 7.00 |
| Flow rate lpm | 26.50 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.06000 |
| Fluid loss in3 | 0.00400 |
| Hex size 1 IN | 1.240 |
| Hex size 1 MM | 31.5 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035905 |
