Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.34 |
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 5100-S7-12 |
| Connection style | Manual connect |
| Flow rate gpm | 17.96 |
| Fluid loss cc | 0.26000 |
| Item type | Dust cap |
| Latch type | Screw to connect |
| Product material | Brass |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146015600 |
