Danfoss logo

Product specifications

Characteristic
Value
Air inclusion max cc0.50
Air inclusion max in30.03
Angle shapeStraight
BrandDanfoss
Connection styleManual connect
Flow rate GPM40.00
Flow rate LPM151.420
Fluid compatibilityOil
Fluid loss cc0.35000
Fluid loss in30.02100
Item typeComponent
Product materialCarbon steel
Seal materialNitrile (NBR)
Sub brandHansen
Valve type2 way
Working pressure max psi3000
Working pressure max BAR207.00
Working temperature max C121
Working temperature max F250
Working temperature min C-40
Working temperature min F-40

General specifications

Characteristic
Value
EAN/UPC678146036063