Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Brand | Danfoss |
| Fluid compatibility | Oil |
| Item type | Component |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
