Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.34 |
| Angle shape | Straight |
| Application | Bulk liquid transferFluid transferHighway water linesHydraulicsLandfill and refuse |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 5110-S5-12B |
| Connection style | Manual connect |
| End size 1 | -12 |
| End Type 1 | Female Pipe (NPT) |
| Flow rate gpm | 17.96 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.26000 |
| Hex size 1 IN | 1.160 |
| Hex size 1 MM | 29.500 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 3/4-14 NPTF |
| Thread size 2 | 3/4-14 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146036124 |
