Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 138 |
| Burst pressure min psi | 2000 |
| Catalog Item | 53G |
| Connection style | Manual connect |
| End size 2 | -6 |
| End type 1 | Male push to connect |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel |
| Flow rate GPM | 539.00 |
| Flow rate LPM | 2040.34 |
| Fluid compatibility | AirGases and liquids |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Item type | Male half |
| Product material | Carbon steel |
| Safety locking mechanism | Pin lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | 1 way |
| Working pressure max psi | 500 |
| Working pressure max bar | 34 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146200150 |
