Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 138 |
| Burst pressure min psi | 2000 |
| Catalog Item | 540 |
| Connection style | Manual connect |
| End size 2 | -12 |
| End Type 1 | Female Push to Connect |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel |
| Flow rate gpm | 538.00 |
| Flow rate lpm | 2036.55 |
| Fluid compatibility | Compressed airGases and liquids |
| Hex size 1 IN | 1.190 |
| Hex size 1 MM | 30.2 |
| Item type | Female half |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Brass |
| Product width in | 1.190 |
| Product width mm | 30.226 |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 1 way |
| Working pressure max psi | 500 |
| Working pressure max bar | 34 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138613 |