Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.30 |
| Application | Air conditioning |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 5400-53-12S |
| Color | Zinc clear trivalent chromate |
| Compliances | UL157 |
| Connection style | Manual connect |
| Flow rate gpm | 35.00 |
| Fluid loss cc | 0.10000 |
| Latch type | Screw to connect |
| Material | Carbon steel |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138637 |
