Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.30 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 5400-54-12S |
| Compliances | UL157 |
| Connection style | Manual connect |
| Finish | Dura-kote |
| Flow rate GPM | 35.00 |
| Fluid loss cc | 0.10000 |
| Inside diameter IN | 1.520 |
| Inside diameter MM | 38.610 |
| Latch type | Screw to connect |
| Outside diameter IN | 2.500 |
| Outside diameter MM | 63.500 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thickness IN | 0.055 |
| Thickness MM | 1.40 |
| Type | Lock washer |
| Valve Type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154583 |
| Proposition 65 | Cancer and Reproductive Harm |
