Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.30 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | 5400-S16-16 |
| Compliances | UL157 |
| Connection style | Manual connect |
| Finish plating | Guardian sealtm |
| Flow rate gpm | 75.00 |
| Fluid compatibility | Air conditioningGasRefrigerant |
| Fluid loss cc | 0.20000 |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.0 |
| Hex size 2 IN | 1.770 |
| Hex size 2 MM | 45.0 |
| Item type | Component |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 700 |
| Working pressure max bar | 48 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154637 |
