Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.30 |
| Air inclusion max in3 | 0.02 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 3/4 |
| Brand | Danfoss |
| Burst pressure min bar | 145 |
| Burst pressure min psi | 2100 |
| Catalog Item | 5400-S2-12RD |
| Compliances | UL157 |
| Connection style | Manual connect |
| End size 1 | -20 |
| End size 2 | 1-7/16" |
| Finish plating | Guardian Seal |
| Flow rate gpm | 35.00 |
| Flow rate lpm | 132.49 |
| Fluid compatibility | Air conditioningGases and liquidsRefrigerant |
| Fluid loss cc | 0.10000 |
| Fluid loss in3 | 0.00600 |
| Hex size 1 IN | 1.640 |
| Hex size 1 MM | 41.656 |
| Item type | Adapter |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 700 |
| Working pressure max bar | 48 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146103543 |
