Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.10 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 621 |
| Burst pressure min psi | 9000 |
| Catalog Item | 5400-S2-4 |
| Compliances | UL157 |
| Connection style | Manual connect |
| End Type 1 | No adapter |
| End type 2 | No adapter |
| Finish plating | Guardian sealtm |
| Flow rate GPM | 2.00 |
| Fluid compatibility | Air conditioningGasRefrigerant |
| Fluid loss cc | 0.05000 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146036315 |
