Cplng, refrig component
5400-S21-8
Tools5400-S21-8 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Application | Air conditioning |
| Brand | Danfoss |
| Catalog Item | 5400-S21-8 |
| Compliances | UL157 |
| Item type | Component |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146200365 |