Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 0.30 |
Angle shape | Straight |
Application | Air conditioning |
Body size | 3/4 |
Brand | Danfoss |
Connection style | Manual connect |
Flow rate GPM | 35.00 |
Fluid loss cc | 0.10000 |
Item type | Dust cap |
Latch type | Screw to connect |
Product material | Carbon steel |
Sub brand | Hansen |
Valve type | 2 way |
General specifications
Characteristic | Value |
---|---|
EAN | 678146154774 |