Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 621 |
| Burst pressure min psi | 9000 |
| Catalog Item | 5410-S14-6-4 |
| Compliances | UL157 |
| Connection style | Manual connect |
| End size 2 | 9/16" |
| End Type 1 | Male push to connect |
| End type 2 | Female 37 degree swivel |
| Finish plating | Guardian Seal |
| Flow rate gpm | 2.00 |
| Flow rate lpm | 7.57 |
| Fluid loss cc | 0.05000 |
| Fluid loss in3 | 0.00300 |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 15.748 |
| Item type | Female half |
| Product material | Carbon steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146200518 |
