Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1" |
| Brand | Danfoss |
| Burst pressure min bar | 145 |
| Burst pressure min psi | 2100 |
| Catalog Item | 5410-S17-16-16 |
| Compliances | UL157 |
| Finish plating | Guardian Seal |
| Flow rate GPM | 75.00 |
| Flow rate LPM | 283.91 |
| Item type | Male half |
| Product material | Carbon steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 700 |
| Working pressure max bar | 48 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146200549 |