Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 621 |
| Burst pressure min psi | 9000 |
| Catalog Item | 5410-S17-4-4 |
| Compliances | UL157 |
| End size 1 | 7/16" |
| Finish plating | Guardian Seal |
| Flow rate gpm | 2.00 |
| Flow rate lpm | 7.57 |
| Item type | Male half |
| Product material | Carbon steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 2500 |
| Working pressure max bar | 172 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146200556 |