Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 359 |
| Burst pressure min psi | 5200 |
| Catalog Item | 5410-S17-8-8 |
| Compliances | UL157 |
| End size 1 | -12 |
| Finish plating | Guardian Seal |
| Flow rate gpm | 14.00 |
| Flow rate lpm | 53.00 |
| Item type | Male half |
| Product material | Carbon steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 1750 |
| Working pressure max bar | 121 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146200570 |