Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Air conditioning |
| Brand | Danfoss |
| Catalog Item | 5450-S5-4B |
| Compliances | UL157 |
| Item type | Component |
| Product material | Brass |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146200594 |