Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 5600-2-4S |
| Certifications | ISO 7241-1 Series A |
| End size 1 | -2 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Zinc trivalent |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.4 |
| Item type | Complete |
| Latch type | Push/pull |
| Product length in | 2.420 |
| Product length mm | 61.468 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/8-27 NPT |
| Valve type | 2 way |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146036391 |
