Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 5603 |
| Certifications | ISO 7241-1 Series A |
| Product height in | 0.270 |
| Product height mm | 6.858 |
| Product length in | 0.306 |
| Product length mm | 7.772 |
| Product material | Carbon steel |
| Product width in | 0.270 |
| Product width mm | 6.858 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146103710 |
