Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 14.20 |
| Air inclusion max in3 | 0.87 |
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 1" |
| Brand | Danfoss |
| Burst pressure min bar | 827 |
| Burst pressure min psi | 12000 |
| Catalog Item | 5606-16-16S |
| Certifications | ISO 7241-1 Series A |
| Connection style | Manual connect |
| End size 2 | 1-5/16" |
| End Type 1 | Female Push to Connect |
| Finish plating | Zinc |
| Flow rate gpm | 50.00 |
| Flow rate lpm | 189.27 |
| Fluid loss cc | 14.20000 |
| Fluid loss in3 | 0.86700 |
| Hex size 1 IN | 2.060 |
| Hex size 1 MM | 52.324 |
| Item type | Complete |
| Latch type | Push/pull |
| Product length in | 5.540 |
| Product length mm | 140.716 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146036483 |
