Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 1.50 |
| Air inclusion max in3 | 0.09 |
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 827 |
| Burst pressure min psi | 12000 |
| Catalog Item | 5606-6-6S |
| Certifications | ISO 7241-1 Series A |
| Connection style | Manual connect |
| End size 2 | 9/16" |
| End type 1 | Female Push to Connect |
| Finish plating | Zinc |
| Flow rate GPM | 6.00 |
| Flow rate LPM | 22.71 |
| Fluid loss cc | 1.30000 |
| Fluid loss in3 | 0.07900 |
| Hex size 1 IN | 1.150 |
| Hex size 1 MM | 29.210 |
| Item type | Complete |
| Latch type | Push/pull |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146036490 |
