Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Brand | Danfoss |
| Catalog Item | 5620-16-16S |
| Certifications | ISO 7241-1 Series A |
| Item type | Component |
| Product material | Carbon steel |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146200815 |