Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 5/8 |
| Brand | Danfoss |
| Catalog Item | 5657-6 |
| Certifications | ISO 7241-1 Series A |
| Item type | Dust cap |
| Product material | Polyvinyl chloride (PVC) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165695 |
