Product specifications
Characteristic | Value |
|---|---|
| Application | ConstructionGeneral industryGeneral pneumatics |
| Brand | Danfoss |
| Catalog Item | 570 |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 3.320 |
| Product length mm | 84.328 |
| Product width in | 1.190 |
| Product width mm | 30.226 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146103758 |