Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 5800SL |
| Compliances | A-A-59439 |
| End Type 1 | Male barb |
| Fluid compatibility | AirGasLiquid |
| Item type | Female half |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 500 |
| Working pressure max bar | 35 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212436 |