Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 138 |
| Burst pressure min psi | 2000 |
| Catalog Item | 5900 |
| Connection style | Manual connect |
| End type 1 | Female Push to Connect |
| End type 2 | Line/hose/tube |
| Flow rate GPM | 539.00 |
| Flow rate LPM | 2040.34 |
| Fluid compatibility | AirGases and liquids |
| Item type | Female half |
| Latch type | Push/pull |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product material | Brass |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Safety locking mechanism | Pin lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 500 |
| Working pressure max bar | 34.00 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146103857 |