Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 138 |
| Burst pressure min psi | 2000 |
| Catalog Item | 5PB |
| Connection style | Manual connect |
| Flow rate gpm | 539.00 |
| Flow rate lpm | 2040.34 |
| Fluid compatibility | AirGases and liquids |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 500 |
| Working pressure max bar | 34 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
