Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 5PP15 |
| End Type 1 | Line/hose/tube |
| Item type | Component |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165725 |