Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 138 |
| Burst pressure min psi | 2000 |
| Catalog Item | 5PR27 |
| Compliances | A-A-59439 |
| Connection style | Manual connect |
| Flow rate GPM | 538.91 |
| Flow rate LPM | 2040.00 |
| Fluid compatibility | AirGases and liquids |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.100 |
| Item type | Male half |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Working pressure max psi | 500 |
| Working pressure max bar | 34 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212450 |