Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 138 |
| Burst pressure min psi | 2000 |
| Catalog Item | 5SD9 |
| Compliances | A-A-59439 |
| Connection style | Manual connect |
| End type 1 | Line/hose/tube |
| Flow rate GPM | 539.00 |
| Flow rate LPM | 2040.34 |
| Fluid compatibility | AirGases and liquids |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.600 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 500 |
| Working pressure max bar | 34 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146166944 |