Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Connection style | Manual connect |
Fluid compatibility | Oil |
Item type | Component |
Latch type | Screw to connect |
Product material | Carbon steel |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146104229 |