Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 3/4 |
Burst pressure min bar | 61 |
Burst pressure min psi | 880 |
Connection style | Manual connect |
End size 2 | -12 |
End type 1 | Male pipe (NPTF) |
Flow rate GPM | 935.17 |
Flow rate LPM | 3540.000 |
Fluid compatibility | AirGases and liquids |
Hex size 1 IN | 1.310 |
Hex size 1 MM | 33.274 |
Item type | Female half |
Latch type | Push/pull |
Product height in | 1.900 |
Product height mm | 48.260 |
Product length in | 2.940 |
Product length mm | 74.676 |
Product material | Brass |
Product width in | 1.900 |
Product width mm | 48.260 mm |
Seal material | Nitrile (NBR) |
Valve Type | 2 way |
Working pressure max psi | 220 |
Working pressure max bar | 15 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146104205 |