Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 3/4 |
| Brand | Danfoss |
| Burst pressure min bar | 61 |
| Burst pressure min psi | 880 |
| Catalog Item | 6600SL |
| Connection style | Manual connect |
| End type 1 | Female Push to Connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate GPM | 935.17 |
| Flow rate lpm | 3540.00 |
| Fluid compatibility | AirGases and liquids |
| Hex size 1 IN | 1.560 |
| Hex size 1 MM | 39.624 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 3.190 |
| Product length mm | 81.026 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 220 |
| Working pressure max bar | 15 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146104281 |
